IESNA:LM-63-2002
[TEST]P1440295
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-840-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9520.8
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
6003.8 6002.4 6001.0 5997.2 5988.4 5976.9 5961.5 5941.6 5925.4 5904.8 
5879.7 5850.7 5813.9 5772.7 5727.2 5673.5 5609.5 5535.6 5456.5 5369.6 
5278.7 5186.1 5089.6 4985.8 4882.0 4785.2 4697.3 4614.4 4533.7 4461.1 
4393.7 4323.4 4255.3 4192.0 4128.9 4064.1 3998.7 3928.0 3848.6 3752.4 
3633.6 3505.9 3354.8 3187.7 3013.0 2815.6 2614.0 2416.7 2228.8 2030.7 
1845.6 1703.8 1539.1 1315.9 1198.2 1093.2 965.9 849.6 733.4 651.8 
574.8 503.2 442.0 392.4 343.6 304.0 271.7 243.4 218.1 194.2 
172.3 152.7 134.4 116.7 101.4 88.0 74.6 61.2 49.6 38.2 
29.0 21.7 16.1 11.5 7.4 3.4 1.1 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6002.1 5998.2 5993.1 5982.3 5967.9 5951.7 5931.7 5911.3 5886.9 
5860.6 5827.1 5788.7 5746.1 5696.0 5638.8 5570.5 5497.7 5414.2 5323.1 
5231.7 5134.1 5029.7 4918.8 4812.1 4713.5 4620.3 4531.0 4441.8 4355.7 
4273.8 4191.8 4113.7 4039.9 3967.9 3896.3 3821.3 3738.8 3641.7 3532.3 
3413.8 3283.6 3138.2 2980.1 2805.6 2626.9 2447.8 2274.5 2104.4 1917.1 
1718.6 1511.3 1320.0 1200.6 1110.0 985.1 892.5 801.1 709.6 651.1 
612.2 554.4 488.0 429.4 387.2 345.7 308.1 274.4 242.5 212.6 
185.6 162.7 142.5 123.4 106.5 91.9 77.3 62.8 49.9 39.5 
30.4 22.8 17.9 12.4 8.7 4.9 1.2 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6001.3 5994.8 5988.6 5976.0 5962.1 5939.1 5919.6 5895.8 5870.2 
5840.7 5803.8 5763.5 5718.3 5664.8 5604.7 5533.4 5454.2 5370.2 5280.4 
5181.1 5081.1 4966.9 4846.5 4726.5 4612.0 4499.6 4391.6 4282.6 4181.0 
4078.3 3976.9 3877.6 3779.4 3685.9 3591.3 3497.2 3399.4 3300.6 3192.8 
3068.6 2929.8 2781.5 2628.8 2474.2 2314.0 2154.0 1995.8 1828.9 1632.1 
1433.4 1268.2 1138.5 1014.4 933.4 853.0 772.7 699.1 635.3 581.2 
532.1 477.3 428.3 384.3 348.3 317.4 286.7 258.0 231.1 204.7 
179.0 156.6 136.4 118.0 101.5 87.5 73.5 59.6 49.0 40.0 
31.6 23.9 18.9 12.8 8.9 5.2 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6000.7 5994.2 5984.2 5970.7 5951.6 5930.2 5906.8 5882.8 5855.8 
5822.1 5782.3 5737.7 5688.9 5633.4 5571.4 5500.6 5419.9 5327.3 5229.4 
5120.4 5008.3 4887.7 4761.2 4634.6 4510.9 4387.8 4266.6 4149.3 4036.5 
3924.0 3815.0 3711.3 3607.1 3504.1 3397.3 3285.5 3175.9 3071.3 2958.8 
2836.9 2705.6 2566.4 2419.9 2271.2 2121.8 1978.1 1837.4 1673.6 1493.4 
1299.7 1139.3 1023.1 956.5 890.4 824.3 749.3 686.7 627.8 569.8 
516.6 470.0 426.3 385.7 351.2 320.7 291.7 263.7 235.3 207.5 
182.3 159.2 140.3 123.2 108.0 94.2 80.1 66.0 54.3 44.8 
36.4 29.3 22.3 15.4 9.4 5.8 2.3 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5997.2 5992.8 5979.5 5964.4 5943.8 5921.4 5896.8 5869.1 5838.4 
5803.4 5764.0 5718.0 5662.4 5603.3 5535.3 5457.4 5369.4 5272.2 5171.6 
5062.9 4947.6 4825.3 4701.5 4579.9 4461.8 4345.0 4234.9 4129.6 4024.0 
3918.0 3817.4 3718.0 3621.4 3520.5 3416.0 3313.7 3208.1 3099.5 2983.1 
2857.4 2724.1 2580.1 2434.4 2284.0 2137.2 1994.8 1834.6 1663.9 1495.7 
1338.3 1202.3 1083.3 975.4 899.9 824.4 748.8 704.9 641.2 591.4 
539.3 484.1 432.9 390.9 355.5 321.1 289.7 259.7 230.7 204.0 
180.6 159.6 140.6 123.8 107.9 94.5 80.6 66.7 56.3 46.6 
37.2 30.6 23.7 16.7 11.2 7.2 3.2 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5997.5 5988.7 5976.3 5958.6 5938.4 5915.6 5889.9 5860.9 5829.3 
5791.0 5748.2 5697.6 5640.2 5575.1 5500.3 5418.9 5327.4 5231.3 5128.0 
5018.4 4907.5 4795.5 4685.4 4580.7 4482.4 4388.7 4298.3 4209.9 4123.2 
4037.4 3951.3 3866.4 3774.7 3682.6 3582.4 3477.3 3369.7 3251.4 3126.4 
2986.4 2838.2 2674.6 2502.5 2334.0 2176.1 2020.4 1843.7 1678.7 1519.4 
1363.1 1246.7 1142.3 1032.1 939.7 847.3 755.0 690.6 614.6 551.2 
472.5 406.4 372.0 342.7 308.5 277.8 251.5 228.2 206.4 185.1 
165.5 148.1 132.2 117.2 103.4 90.6 77.8 65.0 55.1 45.7 
37.1 30.6 24.5 18.0 12.4 8.8 5.2 1.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5998.3 5987.6 5970.6 5955.1 5933.4 5911.6 5889.2 5859.8 5823.3 
5781.4 5735.5 5683.1 5621.9 5550.7 5471.4 5385.1 5291.6 5190.3 5086.7 
4981.0 4875.0 4766.1 4664.1 4571.1 4486.3 4403.8 4322.0 4242.0 4163.7 
4086.6 4005.8 3921.7 3834.7 3741.9 3643.1 3533.3 3418.4 3297.9 3170.1 
3034.9 2882.8 2718.6 2553.1 2391.0 2233.8 2063.1 1892.5 1721.9 1560.0 
1422.9 1315.4 1218.8 1131.8 1030.8 944.4 869.1 791.6 716.3 649.0 
594.9 534.1 480.6 438.8 394.3 352.2 311.4 273.1 242.2 211.3 
180.7 159.5 140.6 123.5 107.3 92.4 78.6 66.8 56.6 46.9 
37.4 30.5 24.6 18.8 13.0 8.4 4.7 1.7 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5997.4 5984.3 5971.9 5952.0 5932.2 5911.5 5887.2 5858.2 5823.1 
5782.2 5734.1 5678.6 5621.8 5549.2 5467.6 5382.1 5289.9 5189.4 5084.2 
4974.3 4863.2 4748.6 4639.6 4537.2 4438.8 4347.8 4260.0 4174.3 4088.0 
4002.7 3915.5 3827.2 3735.9 3639.4 3535.2 3427.0 3314.0 3193.7 3062.8 
2925.4 2786.7 2632.9 2483.5 2330.1 2186.4 2012.5 1838.1 1643.0 1446.4 
1281.6 1170.0 1086.7 1021.6 972.0 907.8 844.3 780.2 735.0 663.1 
591.5 545.7 502.4 457.6 406.9 361.2 318.7 279.3 248.7 218.2 
187.9 167.1 147.7 129.2 112.6 96.4 81.8 69.5 58.6 48.4 
39.7 32.2 25.8 19.4 13.1 8.4 4.6 1.8 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5999.1 5986.8 5973.6 5955.8 5933.5 5910.1 5887.0 5860.3 5825.2 
5788.1 5741.3 5689.2 5630.4 5560.6 5482.6 5397.3 5304.1 5204.6 5096.7 
4983.4 4861.0 4740.0 4616.2 4498.3 4381.0 4269.7 4163.7 4057.5 3955.2 
3855.1 3761.4 3669.3 3576.0 3480.4 3375.8 3260.5 3138.7 3007.6 2873.5 
2736.2 2592.5 2438.1 2281.4 2131.5 1981.6 1830.6 1633.7 1439.6 1266.0 
1081.4 944.7 848.2 766.2 699.0 637.6 580.5 537.2 494.0 438.2 
397.7 374.8 343.5 312.2 283.7 257.8 234.9 212.0 189.1 171.5 
155.8 141.3 127.1 113.4 100.4 87.8 75.9 65.1 55.1 45.9 
37.6 29.8 23.8 17.7 11.7 7.6 4.1 1.7 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 5998.6 5990.1 5977.5 5960.1 5937.1 5913.0 5890.0 5865.0 5831.6 
5794.9 5753.2 5702.9 5646.6 5581.8 5508.9 5424.0 5330.2 5229.4 5122.5 
5006.8 4886.4 4764.0 4631.1 4500.1 4371.4 4252.7 4132.0 4016.2 3902.2 
3790.9 3687.1 3583.6 3483.2 3381.9 3278.2 3167.3 3043.3 2910.0 2773.8 
2636.8 2496.9 2351.2 2198.0 2063.3 1928.4 1793.6 1652.8 1478.2 1302.9 
1081.7 908.3 771.2 665.0 562.9 476.9 406.7 365.5 337.1 313.2 
291.2 272.1 254.9 238.9 223.4 207.9 192.7 178.0 164.2 150.7 
138.1 125.9 113.7 101.8 90.4 79.3 69.0 59.2 49.2 40.6 
33.4 27.2 20.9 14.6 9.9 6.2 3.4 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6000.2 5991.7 5980.5 5962.9 5943.5 5922.9 5899.6 5874.7 5845.9 
5807.5 5767.3 5720.7 5665.4 5599.7 5526.3 5443.5 5353.8 5255.4 5152.8 
5044.6 4923.8 4803.7 4676.4 4559.8 4445.3 4332.5 4221.4 4115.5 4009.8 
3906.3 3807.2 3711.1 3616.3 3521.2 3423.1 3319.1 3206.3 3082.6 2955.1 
2815.9 2670.0 2517.1 2363.7 2220.5 2087.5 1954.4 1820.0 1639.6 1439.5 
1260.5 1088.0 971.5 903.3 828.6 740.4 648.1 573.8 507.7 455.9 
411.2 371.0 336.1 306.0 279.2 253.1 230.6 208.0 185.4 166.0 
149.0 132.3 117.0 102.8 89.8 77.0 64.7 54.4 45.3 37.5 
30.8 25.0 19.2 13.4 9.1 5.7 3.1 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6001.3 5996.4 5984.8 5967.9 5949.2 5930.9 5909.8 5886.7 5856.6 
5821.7 5781.0 5735.0 5677.9 5613.3 5540.3 5461.0 5372.9 5278.2 5179.1 
5071.5 4957.0 4849.3 4744.0 4646.5 4562.2 4477.7 4393.8 4309.5 4229.3 
4154.2 4077.5 4003.0 3927.3 3849.5 3768.3 3682.8 3587.8 3477.4 3352.8 
3213.0 3062.9 2900.3 2733.2 2573.5 2414.0 2264.4 2089.2 1914.0 1738.9 
1589.9 1454.3 1350.0 1292.2 1215.3 1134.3 1016.3 905.2 826.2 740.9 
649.1 575.6 512.2 451.9 408.4 365.7 325.0 288.0 254.3 220.5 
186.9 160.5 137.4 117.6 99.0 83.0 69.5 57.9 47.7 38.9 
31.3 25.5 19.7 14.0 9.5 6.0 3.0 1.3 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6002.0 5996.6 5987.2 5972.6 5957.3 5938.7 5921.1 5898.9 5870.8 
5836.4 5794.2 5746.5 5694.2 5633.6 5561.6 5481.8 5396.1 5306.6 5211.9 
5105.6 4993.3 4894.4 4804.3 4720.9 4647.3 4575.9 4509.5 4444.2 4378.3 
4312.4 4246.2 4180.5 4115.9 4054.1 3991.7 3921.3 3836.5 3735.6 3621.3 
3489.8 3345.2 3185.0 3012.7 2845.3 2679.0 2520.8 2334.2 2179.7 2025.3 
1871.0 1720.9 1569.2 1487.8 1409.1 1306.6 1189.0 1062.6 957.0 872.3 
779.1 683.6 599.5 523.4 459.5 401.9 354.3 309.4 268.2 232.8 
197.8 171.5 147.4 125.2 105.5 88.5 73.7 61.3 50.8 41.3 
33.0 27.1 21.1 15.1 10.3 6.4 3.3 1.4 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6003.7 5998.4 5991.0 5977.3 5965.9 5947.8 5931.5 5909.3 5883.8 
5851.0 5808.7 5765.9 5713.9 5653.6 5585.3 5509.4 5426.5 5340.4 5247.9 
5145.7 5033.2 4929.3 4836.4 4749.7 4666.5 4589.3 4511.4 4435.4 4359.1 
4283.9 4209.4 4137.6 4062.2 3983.4 3902.6 3815.1 3718.9 3612.1 3490.7 
3353.3 3196.8 3023.8 2843.4 2665.0 2486.0 2321.8 2138.4 1955.1 1772.7 
1627.0 1525.1 1403.2 1343.0 1275.8 1164.1 1043.8 936.0 839.8 752.5 
664.2 585.2 510.4 451.0 400.3 357.2 316.9 282.5 251.1 219.7 
188.5 163.7 142.0 122.4 104.2 87.4 73.1 61.2 50.6 41.3 
33.3 27.1 21.0 14.8 10.3 6.5 3.5 1.5 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6004.8 6000.5 5996.6 5985.3 5972.0 5955.1 5938.2 5918.2 5893.3 
5863.1 5826.7 5784.2 5737.9 5682.3 5619.1 5545.7 5465.7 5379.2 5286.1 
5185.3 5075.9 4958.2 4845.0 4737.5 4628.8 4521.8 4417.9 4314.4 4211.7 
4106.6 4003.4 3901.4 3802.0 3705.3 3606.1 3500.4 3395.0 3280.5 3155.6 
3020.1 2875.7 2716.2 2546.2 2373.7 2203.9 2048.9 1894.0 1737.6 1528.7 
1349.7 1202.8 1045.8 972.7 889.3 795.6 707.8 624.4 550.8 495.1 
456.4 405.5 357.0 318.0 286.1 258.1 235.5 212.9 190.3 171.1 
153.2 136.1 121.0 106.9 93.9 81.3 68.8 57.9 48.7 40.7 
33.3 27.3 21.3 15.3 10.6 6.7 3.8 1.7 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6004.4 6003.1 6000.3 5990.6 5979.1 5965.5 5947.0 5928.6 5904.8 
5877.5 5844.5 5801.4 5756.4 5706.1 5649.1 5580.1 5501.7 5412.0 5313.9 
5205.6 5093.0 4968.5 4839.0 4703.0 4568.4 4434.6 4305.3 4184.5 4065.8 
3947.5 3832.7 3721.7 3614.8 3509.7 3405.4 3299.5 3190.6 3076.8 2957.5 
2826.7 2689.3 2545.5 2394.0 2232.2 2083.5 1934.8 1786.1 1626.7 1417.2 
1196.5 997.7 819.3 721.5 620.8 521.8 441.8 391.0 359.9 332.8 
309.7 288.9 270.2 253.1 236.9 220.8 204.7 189.5 174.3 160.7 
147.7 135.0 122.3 109.6 97.5 85.7 74.9 64.4 54.2 45.1 
37.2 30.2 24.3 18.3 12.4 8.1 4.4 2.0 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6006.2 6004.0 5999.9 5993.8 5984.6 5971.2 5952.7 5933.8 5911.1 
5884.0 5855.6 5820.0 5777.3 5722.3 5666.4 5596.8 5516.7 5429.2 5330.5 
5220.7 5102.3 4972.6 4837.8 4698.0 4560.6 4428.6 4298.3 4174.7 4053.8 
3937.5 3825.5 3719.2 3619.8 3521.8 3422.1 3321.9 3216.7 3105.1 2985.4 
2857.4 2723.2 2582.3 2437.1 2282.7 2124.5 1966.4 1808.2 1635.9 1426.4 
1239.7 1080.9 913.8 808.0 733.9 668.5 615.0 574.1 536.9 482.3 
427.4 386.8 357.7 327.4 299.9 272.9 249.7 226.5 203.4 185.0 
167.3 150.8 135.9 122.1 108.6 95.6 83.2 71.1 60.0 50.7 
42.1 33.9 27.3 20.7 14.0 9.6 5.8 2.9 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6004.4 6004.9 6004.4 5997.9 5990.2 5976.7 5958.5 5938.8 5915.8 
5891.5 5863.6 5830.6 5785.0 5735.3 5675.7 5609.5 5533.5 5443.6 5344.7 
5237.4 5118.7 4998.8 4870.5 4741.2 4611.0 4486.7 4371.0 4260.8 4152.8 
4052.0 3953.4 3856.6 3760.6 3667.7 3570.7 3471.1 3373.2 3272.7 3165.0 
3045.1 2913.9 2771.9 2619.1 2463.5 2301.4 2146.0 1990.5 1834.5 1640.8 
1437.7 1259.8 1124.2 1040.8 984.1 940.8 891.9 826.0 762.3 722.2 
654.3 579.9 524.8 482.7 433.2 386.5 344.5 304.9 269.4 240.8 
212.2 183.6 162.4 143.4 125.3 108.1 91.4 77.1 65.0 54.6 
45.1 36.7 29.2 22.9 16.6 10.4 6.3 3.3 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6006.8 6006.9 6007.5 5999.5 5996.2 5980.1 5963.8 5945.6 5923.3 
5900.4 5873.1 5836.5 5794.1 5746.0 5690.0 5625.1 5550.3 5464.8 5369.5 
5265.1 5155.4 5037.3 4918.1 4799.7 4677.8 4566.9 4457.5 4359.5 4261.4 
4164.5 4073.1 3982.3 3895.8 3807.8 3716.7 3624.8 3531.1 3432.0 3327.5 
3208.9 3072.6 2923.1 2758.4 2587.4 2415.5 2247.6 2095.5 1927.2 1757.2 
1576.8 1413.0 1287.6 1199.5 1092.8 995.8 915.3 835.0 754.8 692.4 
629.5 560.6 511.3 469.1 422.6 378.3 336.9 298.7 262.8 230.3 
200.6 175.5 154.2 134.8 117.4 101.5 88.2 74.9 61.6 51.9 
41.7 33.3 26.9 20.9 15.4 10.3 6.7 3.2 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6009.3 6005.2 6002.7 6000.6 5993.8 5981.2 5966.1 5949.0 5928.9 
5903.1 5878.8 5841.8 5801.7 5756.6 5702.4 5643.4 5572.8 5491.5 5400.9 
5302.4 5194.8 5076.9 4959.7 4841.2 4725.5 4611.3 4499.8 4393.0 4285.4 
4184.4 4088.1 3993.0 3896.7 3806.2 3713.4 3616.4 3514.3 3406.2 3293.2 
3171.3 3033.2 2880.8 2711.8 2528.8 2340.5 2147.6 1979.9 1805.7 1626.9 
1461.9 1328.1 1214.0 1106.4 999.7 907.6 815.8 724.0 631.7 586.0 
521.7 446.6 395.3 351.2 313.6 284.4 258.4 235.8 214.1 193.4 
173.9 155.1 138.7 123.4 109.4 95.3 83.0 70.6 59.6 50.6 
41.6 33.1 26.7 20.1 14.5 9.5 6.3 3.2 0.9 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6005.8 6005.2 6003.5 5998.2 5994.1 5985.1 5968.4 5952.2 5929.9 
5906.9 5879.9 5848.3 5810.1 5768.7 5718.7 5663.3 5597.1 5525.4 5439.6 
5344.6 5239.1 5125.3 5002.9 4875.5 4746.2 4619.2 4494.4 4371.4 4252.9 
4135.7 4020.3 3905.4 3791.1 3679.1 3566.3 3455.1 3344.9 3230.6 3112.5 
2991.5 2861.0 2723.8 2579.6 2423.9 2262.0 2095.0 1933.2 1782.7 1621.4 
1451.3 1279.5 1128.1 1008.9 933.5 858.2 782.9 731.2 657.2 594.5 
558.6 507.4 455.4 404.4 363.8 330.6 299.6 269.9 241.7 214.9 
189.9 166.4 146.4 128.8 113.0 98.2 85.5 72.9 60.3 50.7 
41.4 33.1 26.2 19.4 13.4 9.6 5.8 1.9 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6005.8 6004.5 6002.4 6000.6 5995.9 5986.8 5970.6 5949.9 5927.4 
5906.6 5882.4 5851.6 5815.1 5775.7 5728.4 5671.9 5611.5 5540.4 5458.4 
5370.0 5270.8 5163.3 5045.8 4917.3 4787.4 4658.6 4526.4 4392.1 4264.8 
4135.6 4012.4 3891.7 3776.8 3661.3 3547.1 3434.7 3323.9 3213.5 3097.6 
2980.7 2855.3 2719.4 2570.3 2418.7 2265.3 2113.6 1967.4 1825.6 1653.6 
1458.8 1261.4 1098.2 986.8 913.4 841.0 768.6 703.7 647.8 595.3 
546.4 499.3 455.7 415.6 376.2 340.1 308.2 278.4 248.4 218.7 
191.0 166.7 146.0 128.3 112.2 97.4 84.1 70.8 57.5 47.9 
39.3 31.6 24.2 17.2 11.0 7.1 3.2 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6004.9 6003.8 6003.7 5999.7 5990.6 5979.4 5961.9 5943.1 5926.0 
5903.1 5877.7 5847.0 5810.9 5768.0 5721.8 5665.6 5602.1 5532.7 5454.1 
5365.3 5270.4 5167.7 5054.5 4936.4 4819.4 4699.0 4582.3 4465.7 4357.3 
4244.5 4135.1 4033.1 3931.0 3830.0 3724.7 3626.5 3530.8 3423.9 3306.3 
3179.4 3043.2 2891.7 2740.0 2585.1 2423.3 2260.5 2096.2 1934.2 1766.1 
1568.5 1360.6 1178.9 1072.0 968.5 898.8 829.5 760.2 690.9 627.6 
567.7 517.3 467.2 417.1 372.9 334.1 293.8 255.8 224.8 197.6 
175.1 153.8 135.3 118.5 102.5 89.0 75.5 62.0 51.4 42.6 
34.0 25.9 19.4 13.9 9.9 6.0 2.0 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6004.1 6003.4 6001.3 5995.6 5985.5 5972.4 5954.1 5936.7 5916.0 
5898.2 5868.7 5834.6 5797.2 5753.5 5704.8 5644.7 5577.3 5499.8 5417.9 
5328.0 5237.0 5138.1 5033.3 4925.5 4814.2 4714.7 4622.9 4532.6 4445.4 
4359.5 4275.3 4196.5 4119.1 4044.0 3970.0 3900.6 3825.4 3743.4 3643.4 
3520.8 3385.8 3241.5 3086.3 2921.0 2737.9 2551.8 2368.4 2188.5 1994.4 
1794.7 1570.7 1409.3 1246.9 1114.5 1024.9 933.2 841.4 749.7 678.6 
599.5 529.3 476.4 426.7 380.7 339.3 302.6 271.6 242.2 215.2 
189.4 167.1 147.2 127.4 109.4 94.8 80.2 65.6 53.2 41.9 
32.5 24.3 17.7 13.0 9.1 5.2 1.3 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6003.8 6002.4 6001.0 5997.2 5988.4 5976.9 5961.5 5941.6 5925.4 5904.8 
5879.7 5850.7 5813.9 5772.7 5727.2 5673.5 5609.5 5535.6 5456.5 5369.6 
5278.7 5186.1 5089.6 4985.8 4882.0 4785.2 4697.3 4614.4 4533.7 4461.1 
4393.7 4323.4 4255.3 4192.0 4128.9 4064.1 3998.7 3928.0 3848.6 3752.4 
3633.6 3505.9 3354.8 3187.7 3013.0 2815.6 2614.0 2416.7 2228.8 2030.7 
1845.6 1703.8 1539.1 1315.9 1198.2 1093.2 965.9 849.6 733.4 651.8 
574.8 503.2 442.0 392.4 343.6 304.0 271.7 243.4 218.1 194.2 
172.3 152.7 134.4 116.7 101.4 88.0 74.6 61.2 49.6 38.2 
29.0 21.7 16.1 11.5 7.4 3.4 1.1 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
